TDK Electronics

高電圧リレー (EPCOS)

データシートの入手・検索

PDF 公称コイル電圧 (V DC) =最大動作電圧 (V DC) 連続動作電流 (A) コイルタイプ 補助接点 タイプ
- - - --- --- Accessory Cover shield
12 900 500 Single Coil No HVC500B-12
12 900 135 Single Coil No HVC135A-12
12 900 200 Single Coil No HVC200A-12
12 900 300 Single Coil No HVC300A-12
new
12, 24 1000 300 - 500 Dual Coil,  Single Coil NO,  YES HVC27
new
12, 24 1000 150 - 250 Single Coil No HVC43
12 1000 500 Single Coil No HVC500B-12
12 1000 300 Dual Coil No HVC300A-12E
12 1000 300 Single Coil No HVC300A-12
12 1000 500 Dual Coil Yes HVC500B-12SE
12 1000 500 Single Coil Yes HVC500B-12S
12 1000 500 Dual Coil No HVC500B-12E
12 1000 300 Dual Coil Yes HVC300A-12SE
12 1000 300 Single Coil Yes HVC300A-12S
12 1000 200 Single Coil No HVC200A-12
12 1000 200 Dual Coil Yes HVC200A-12SE
12 1000 200 Single Coil Yes HVC200A-12S
12 1000 200 Dual Coil No HVC200A-12E
24 900 135 Single Coil No HVC135A-24
24 900 300 Single Coil No HVC300A-24
24 900 200 Single Coil No HVC200A-24
24 900 500 Single Coil No HVC500B-24
24 1000 300 Single Coil No HVC300A-24
24 1000 500 Dual Coil Yes HVC500B-24SE
24 1000 500 Single Coil Yes HVC500B-24S
24 1000 300 Dual Coil Yes HVC300A-24SE
24 1000 300 Single Coil Yes HVC300A-24S
24 1000 500 Dual Coil No HVC500B-24E
24 1000 500 Single Coil No HVC500B-24
24 1000 300 Dual Coil No HVC300A-24E
24 1000 200 Single Coil No HVC200A-24
24 1000 200 Dual Coil Yes HVC200A-24SE
24 1000 200 Single Coil Yes HVC200A-24S
24 1000 200 Dual Coil No HVC200A-24E

最大20個のファイルを集めてZIPファイルとしてダウンロードすることができます。
そのためにご希望のファイルに印をつけ、リストの下の「ダウンロード」ボタンをクリックしてください。